??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
1107.600 Disk Spacer
HELP_VARIABLE
Company
Halder
Description
EH 1107 - 1108 - Spacers
Bill of material
1107.600 Disk Spacer
BESTNR
Ref. No.
1107.600
D1
13 mm
D2
39.5 mm
S
4 mm
G
Weight
35 g
SYSTEM
System
V70/L12
Embedded user actions